► Edge AI hardware

Find the best hardware components for your Edge AI product

STMicroelectronics provides Edge AI enabled smart sensors, general purpose MCUs/MPUs for efficient processing, and solutions with AI-accelerated hardware for cutting-edge performance.

GP MCUs with AI accelerator


Flagship STM32 microcontrollers embedding a Cortex-M55, and optimized for low-power inference computing with Neural-ART Accelerator NPU.

General-purpose MCUs


A wide choice of microcontrollers to address your needs: wireless, ultra-low power, mainstream and high-performance families.

Smart sensors


MEMS sensors with integrated processing unit for ultra-low power applications.

MPUs with AI accelerator


New dual core microprocessors with an embedded neural processing unit.

Microprocessors (MPUs)


A family of dual core microprocessors to enable AI on OpenSTLinux.

Find the most suited STM32 platform

A large majority of STM32 development boards can be used to develop embedded AI solutions. You’ll find below the most popular microcontroller boards, equipped with sensors and connectivity to prototype edge AI applications.

Advanced prototyping for AI and vision applications


Flagship AI development board with STM32N6 and Neural-ART Accelerator NPU. Includes a 5Mpx camera expansion board and comprehensive connectivity: STLINK v3, ST morpho, Arduino®, MIPI, USB 2.0, 1 Gbyte Ethernet, 32 Mbytes HexaRAM, Audio Jack, and SD card.

Affordable AI accelerated prototyping


STM32N6-based Nucleo board featuring Neural-ART Accelerator NPU. Seamless connectivity with STLINK v3, ST morpho, ARDUINO®, MIPI CSI-2, USB 2.0, and 1GB Ethernet. Compatible with Raspberry camera connectors.

B-CAMS-IMX expansion board for computer vision


Camera module equipped with a 5-Mpx RGB CMOS image sensor, an inertial motion unit, and a Time-of-Flight sensor, making it suitable for various computer vision applications. It is compatible with STM32 boards that have a MIPI CSI-2® interface.

Wireless Industrial Node Development Kit


The STWIN.box based on STM32U5 is a reference design that simplifies prototyping and testing of advanced industrial sensing applications in IoT contexts such as condition monitoring and predictive maintenance.

Development board STMicroelectronics STM32 STEVAL-PROTEUS 1

Industrial sensor evaluation kit for condition monitoring


Based on the STM32WB5MMG ultra-low-power and small form factor wireless radio module, this board is designed for temperature and vibration monitoring.

Sensor node for industrial applications


Based on STM32L4 MCU, STWIN SensorTile Wireless Industrial Node is a very compact development kit and reference design for industrial IoT applications. Ideal for condition monitoring applications.

IoT node with STM32U5, sensors and connectivity


This Discovery kit based on STM32U5 enables a wide diversity of applications by exploiting low-power communication, multiway sensing, and direct connection to cloud servers.

High-perf-platform-for-demanding-applications

High-perf platform for demanding applications


Based on the high-performance STM32H7 MCU, this board offers a 4” capacitive touch LCD display and digital microphones to manage the most complex use cases, including computer vision.

5-Mpix-camera-module-for-STM32-boards

5 Mpix camera module for STM32 boards


STM32H747I-DISCO camera module bundle for STM32 boards. Based on the OV5640 image sensor offering a 5-Mpixel resolution with 8-bit color. Ideal for computer vision applications.

Ultra-compact board with sensors and BT


STM32L4 MCU and Bluetooth Low Energy connectivity combined with motion and environmental MEMS sensors, including a digital microphone. Ideal for audio scene and activity recognition applications.

Dev board for wearables and appliances


STM32L5 MCU, with a 240 x 240px display, Bluetooth LE connectivity and motion sensor. Made for ultra-low-power applications like wearable or motion sensing applications.

IoT node with extended sensors and connectivity


IoT node based on STM32L4 MCU with many sensors (3D accelerometer and gyroscope, magnetometer, ToF proximity sensor, microphone) and extended connectivity: low-power wireless, Bluetooth® LE, NFC, SubGHz, Wi-Fi.

Microprocessor-equipped boards for prototyping Edge AI applications

Evaluation Board for STM32MP2 MPU


Evaluation board for the first STM32 MPU equipped with an AI accelerator. STM32MP2 allow users to easily develop powerful Edge AI applications using OpenSTLinux Distribution.

Discovery kit with STM32MP157F MPU (800MHz)


Discovery kit uses the features of the 800 MHz microprocessors in the STM32MP1 series to allow users easily develop applications using STM32 MPU OpenSTLinux Distribution.

Discovery kit with STM32MP157C MPU


Discovery kit leverages the capabilities of STM32MP1 MPU series to allow users to easily develop applications using STM32MP1 MPU OpenSTLinux Distribution.

A 96Boards CE compliant board


STM32MP157A-based board from 96Boards with an extensive set of interfaces and connectivity peripherals to connect with cameras, touchscreen displays and MMC/SD cards. It also fully supports wireless communication, including WLAN and BLE.